BUZZ,MAGNETIC,EAST EMX-7T12SP,TP
0406472
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406472
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Frequency range | 2300 HZ ±300 HZ | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | EAST EMX-7T12SP.PDF | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | BUZZ_EAST_EMX-7T12SP | |
| Power rating in watts | N/A | |
| Rated, Current | 0.030 | 0.030 |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | EMX-7T12SP | |
| Schematic symbol name | ALARM | |
| Size | 12 | |
| Sound Pressure | 85 | |
| TYPE | MAGNETIC BUZZER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |