Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Color | Blue |
| Consistency | FLOWABLE |
| Material | LOCTITE 243 |
| One Or Two Part | 1 |
| Remarks | N/A |
| Tack Free Time | 3 HOURS |
| Temperature Range | N/A |
| Type | THREAD LOCKING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |