DISP, LCD,1280X64PIX,TRULY MSC-G12864,TP
0406658
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406658
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | N/A | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | DISP/TRULY/MSC-G12864 | |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| Schematic device name | LCD 180X64PIX | LCD 180X64PIX |
| Schematic symbol name | TRULY_MSC-G12864 | |
| TYPE | DISPLAY LCD 128X64 PIX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |