FILTER,FER,50V,7A,TP,DST9NC51H223Q91T
0406719
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Capacitance value in farads | F |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | TP |
PCB layout decal | FILTER/DST9N |
Part risk | N/A |
Rated, Current | 7 |
Remarks | N/A |
RoHS compliant | Compliant |
Schematic device name | FIL_DST9N |
Schematic symbol name | FIL_EMI_DISC |
TYPE | FER |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |