Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | CROSS-SLOTTED | CROSS-SLOTTED |
| Screw, Head Diameter | 9,3980 | mm |
| Screw, Head Height | 9,5300 | mm |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 7,9200 | mm |
| Screw, Length | 55,0000 | mm |
| Standard | KN 1032 | |
| Standard Class Level | N/A | |
| Thread, Size | T30X6 | |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |