IC,TLC2274AIDR,QUAD OP AMP,SM,SO14
0406833
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Description | QUAD OP AMP |
Is this a Dx part | YES |
Lead free status | N/A |
MFG 1 Datasheet | N/A |
Moisture sensitivty level | N/A |
PCB Assembly Technology | SM |
PCB layout decal | SO14 |
Part risk | N/A |
Peak solder temperature | N/A |
Pin mapping | N/A |
Remarks | N/A |
Schematic device name | TLC2274 |
Schematic symbol name | OPAMP_QUAD |
Temperature Range | N/A |
Terminal finish | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |