RES,150,4W,5%,TP,AX,AC04
0406836
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406836
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | RES/AX/230D/800S/46 | |
| Peak solder temperature | N/A | |
| Power rating in watts | 0,062 | W |
| Remarks | N/A | |
| Resistance Value in Ohms | 402000,000 | Ohm |
| Schematic device name | RES | RES |
| Schematic symbol name | RES | RES |
| Temperature Range | N/A | |
| Terminal finish | N/A | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |