RPAK,1K,8ISO,2%,SM,SO16RP
0406839
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406839
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Array_Configuration | 8ISO | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | SO16RP | |
| Power rating in watts | 0,062 | W |
| Remarks | N/A | |
| Resistance Value in Ohms | 402000,000 | Ohm |
| RoHS compliant | Compliant | |
| Schematic device name | RPAK8ISO16IC | |
| Schematic symbol name | RPAK8ISO16IC | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |