SCREW,M3x8,TORX,MRT-FZB BLACK
0406865
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406865
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON | |
| Screw, Head Diameter | 9,3980 | mm |
| Screw, Head Height | 9,5300 | mm |
| Screw, Head Type | HEXAGON ROUND HEAD | |
| Screw, Hex Width | 7,9200 | mm |
| Screw, Length | 55,0000 | mm |
| Standard | DIN 7985 | DIN 7985 |
| Standard Class Level | N/A | |
| Thread, Size | M3X8 | M3X8 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |