GURONIC B1N0-0 COMPONENT B-200-L-BARREL
0406911
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406911
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Color | Clear |
| Consistency | FLOWABLE |
| Material | GURONIC B-200 |
| One Or Two Part | 2 |
| Remarks | N/A |
| Tack Free Time | 10 MIN |
| Temperature Range | -70 +130 |
| TYPE | HYDROCARBON RESIN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |