SPACER,STUD/INSERT,HEX,SW,6x8-UNC,BRASS
0407026
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0407026
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Remarks | PLATED | PLATED |
| Spacer Hex width in mm | 6,350 | mm |
| Spacer inside diameter in mm | 3,100 | mm |
| Spacer length in mm | 6,000 | mm |
| Spacer outside diameter in mm | 19,050 | mm |
| Thread, Size | M3X8 | M3X8 |
| Type of spacer | HEX | HEX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |