Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Remarks | PLATED | PLATED |
| Size/Dimensions | L W H: 11 7 1 CM | |
| Spacer Hex width in mm | 5,000 mm | |
| Spacer inside diameter in mm | 2,500 mm | |
| Spacer length in mm | 10,000 mm | |
| Spacer outside diameter in mm | N/A | |
| Thread, Size | M2.5X10 | M2.5X10 |
| Type of spacer | HEX | HEX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |