Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | POLYAMID | POLYAMID |
| Material | NYLON | NYLON |
| Remarks | N/A | |
| Size/Dimensions | L W H: 13 13 5 CM | |
| Spacer Hex width in mm | N/A | |
| Spacer inside diameter in mm | 3,100 mm | |
| Spacer length in mm | 6,000 mm | |
| Spacer outside diameter in mm | N/A | |
| Thread, Size | N/A | |
| Type of spacer | THREAD FREE | THREAD FREE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |