Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 45H | 45H |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 8,0000 mm | |
| Screw, Point Type | FLAT POINT | FLAT POINT |
| Size/Dimensions | L0.8XW0.8XH0.8 CM | |
| Standard | DIN 913 | DIN 913 |
| Standard Class Level | N/A | |
| Thread, Size | M8 | M8 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |