Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 10,00 mm | |
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Retainer Application | EXTERNAL | EXTERNAL |
| Ring, Thickness | 1,00 mm | |
| Standard | DIN 471 | DIN 471 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |