Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | GRADE 8 | GRADE 8 |
| Material | GRADE 8 | GRADE 8 |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 14,2700 mm | |
| Screw, Head Height | 9,5300 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 7,9200 mm | |
| Screw, Length | 50,8000 mm | |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 0.375-16 | 0.375-16 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |