SPRING-HELICAL COMP, 1.45x5.55x47.13
049445
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
049445
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 203,400 N | |
| Material | EN 10270-1- SH | EN 10270-1- SH |
| Number of active Coils | 22,97 PC | |
| Remarks | HMS-130 CLASS 3.1 | HMS-130 CLAS |
| Size/Dimensions | L0.5XW0.5XH4.8 CM | |
| Spring, Inside Diameter | 2,6500 mm | |
| Spring, Length Test | 39,9800 mm | |
| Spring, Length unloaded | 47,1300 mm | |
| Spring, Outside Diameter | 5,5500 mm | |
| Spring, Rate | 28,450 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |