COMPRESSION SPRING
049478
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
049478
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 121,800 N |
| Material | SORTE C 17223 |
| Number of active Coils | 28,34 PC |
| Remarks | N/A |
| Size/Dimensions | L0.8XW0.8XH6 CM |
| Spring, Inside Diameter | 3,9500 mm |
| Spring, Length Test | 53,1500 mm |
| Spring, Length unloaded | 61,9900 mm |
| Spring, Outside Diameter | 7,1500 mm |
| Spring, Rate | 13,780 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,6000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |