COMPRESSION SPRING
049502
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
049502
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 308,550 N |
| Material | SORTE C 17223 |
| Number of active Coils | 19,52 PC |
| Remarks | N/A |
| Size/Dimensions | L1XW1XH6.5 CM |
| Spring, Inside Diameter | 5,7200 mm |
| Spring, Length Test | 58,3500 mm |
| Spring, Length unloaded | 67,3000 mm |
| Spring, Outside Diameter | 10,6200 mm |
| Spring, Rate | 34,480 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |