SCREW-HEX, ASMEB1821 0.2500-20x0.750 GR5
049759
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
049759
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | GRADE 5 | GRADE 5 |
| Remarks | N/A | |
| Screw, Drive Type | EXTERNAL HEXAGON | |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | HEXAGON CAP HEAD | |
| Screw, Hex Width | N/A | |
| Screw, Length | 55,0000 | mm |
| Standard | ASME B18.2.1 | ASME B18.2.1 |
| Standard Class Level | N/A | |
| Thread, Size | 0.250-20 | 0.250-20 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |