04S-104
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA4MP4C
04S-104
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | H039, H104, H114, H145, H245, H425 | |
| Compatible tube OD | .25 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Stainless Steel | |
| Hex Size 1 | .63 in | |
| Hose cut-off factor | 1 in | |
| Hose dash size | -4 | |
| Inside diameter | .16 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .63 in | |
| Product Length/Depth | 2.49 in | |
| Product material | Stainless Steel | |
| Product Volume | .988 in³ | |
| Product Weight | .2 lb | |
| Product Width | .63 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/4 - 18 | |
| UNSPSC | 27121707 | |
| UPC | 757522114899 | |
| Working pressure | 9500 Psi |