04U-755-CT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
04U-755-CT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1/4 IN | |
| End type 1 | FPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hose cut-off factor | .93 in | |
| Inside diameter | .16 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.98 in | |
| Packaged Length | 12 in | |
| Packaged Volume | 861.12 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 12 in | |
| Product material | Carbon Steel | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| UNSPSC | 27121707 | |
| UPC | 639789382863 |