Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 27.00 |
End Type 1 | Male 37 degree |
End size 1 | -6 |
Finish plating | Dura-kote |
Hex size 1 IN | 0.380 |
Hex size 1 MM | 9.700 |
Hose cut off factor IN | 1.320 |
Hose cut off factor MM | 33.528 |
Hose size | -4 |
Inside diameter IN | 0.1000 |
Inside diameter MM | 2.5400 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789321022 |