Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.718 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789320445 |
