Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.368 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789292650 |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)