Weatherhead by Danfoss
04Z-S66-TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
04Z-S66-TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible tube OD | .38 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 11/16 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc-Nickel Plated | |
| Hex Size 1 | .56 in | |
| Hex Size 2 | .81 in | |
| Hose cut-off factor | 1.12 in | |
| Hose dash size | -4 | |
| Inside diameter | .17 in | |
| Item type | Fitting Assembly | |
| Product Height | 1 in | |
| Product Length/Depth | 2.47 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.297 in³ | |
| Product Weight | .14 lb | |
| Product Width | .93 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| Trade Name | Z Series | |
| UPC | 810075334012 |