Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.017-14X2 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 0.551 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.7100 | |
| Product height in | 0.710 | |
| Product height mm | 18.034 | |
| Product length in | 0.079 | |
| Product length mm | 1.999 | |
| Product material | NITRILE BUTADIENE RUBBER (NBR) | NITRILE BUTADIENE RUBBER (NBR) |
| Product width in | 0.710 | |
| Product width mm | 18.034 | |
| Thickness IN | 7.800 |
