Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.017-15X2 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.7480 | |
| Outside diameter MM | 18.9990 | |
| Product color finish | BLACK | Black |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 0.078 | |
| Product length mm | 1.981 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Thickness IN | 0.078 | |
| Thickness MM | 1.98 |
