Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.017-22X2.5 | |
| Inside diameter IN | 0.867 | |
| Inside diameter MM | 22.022 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.0600 | |
| Outside diameter MM | 26.9240 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 0.098 | |
| Product length mm | 2.489 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thickness IN | 0.098 | |
| Thickness MM | 2.49 |
