Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.017-35X2.5 | |
| Inside diameter IN | 1.378 | |
| Inside diameter MM | 35.001 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.5700 | |
| Outside diameter MM | 39.8780 | |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 0.098 | |
| Product length mm | 2.489 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.570 | |
| Product width mm | 39.878 | |
| Thickness IN | 0.098 | |
| Thickness MM | 2.49 |
