Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.017-8.5X1.5 | |
| Durometer | 80 | 80 |
| Item type | O-RING | O-Ring |
| Product color finish | BLACK | Black |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.017-8.5X1.5 | |
| Durometer | 80 | 80 |
| Item type | O-RING | O-Ring |
| Product color finish | BLACK | Black |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |