Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.021-8.5X1.5 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 0.335 | |
| Inside diameter MM | 8.509 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.4530 | |
| Outside diameter MM | 11.5060 | |
| Product color finish | BLACK | Black |
| Product height in | 0.453 | |
| Product height mm | 11.506 | |
| Product length in | 0.059 | |
| Product length mm | 1.499 | |
| Product material | VITON | Viton |
| Product width in | 0.453 | |
| Product width mm | 11.506 | |
| Thickness IN | 0.059 | |
| Thickness MM | 1.50 |
