Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.044-17.9X2.6 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.703 | |
| Inside diameter MM | 17.860 | |
| Item type | O-RING | O-Ring |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | 0.103 | |
| Thickness MM | 2.62 |