Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.063-25X3.0 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.984 | |
| Inside diameter MM | 24.994 | |
| Outside diameter IN | 1.220 | |
| Outside diameter MM | 30.988 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 0.118 | |
| Product length mm | 2.997 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Thickness IN | 0.118 | |
| Thickness MM | 3.00 |
