COMPRESSION SPRING
051714
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3102280
051714
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Material | N/A | |
| Number of active Coils | 11,25 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 6,0500 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 34,4000 mm | |
| Spring, Outside Diameter | 9,6500 mm | |
| Spring, Rate | 18,030 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |