051738
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
051738
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Piston |
| Product Height | 2.999 in |
| Product Length/Depth | 7.531 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 67.734 in³ |
| Product Width | 2.999 in |
| Sub-brand | None |
| Trade Name | None |