Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.060 | |
| A dimension MM | 26.924 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 05704B-102-BG | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.438 | |
| End connection hex size MM | 11.112 | |
| Hose cut off factor IN | 0.685 | |
| Hose cut off factor MM | 17.399 | |
| Inside diameter IN | 0.156 | |
| Inside diameter MM | 3.962 | |
| Product height in | 0.440 | |
| Product height mm | 11.176 | |
| Product length in | 1.060 | |
| Product length mm | 26.924 | |
| Product material | BRASS | Brass |
| Product width in | 0.440 | |
| Product width mm | 11.176 | |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)