Weatherhead by Danfoss
05706B-1416
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
05706B-1416
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Low pressure air, fuel and oil applications. Generally used for automotive, light truck and small engine fuel lines | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | H057, H0105, H0106 | |
| Compatible tube OD | .38 in | |
| Construction style | Reusable | |
| Drop dimension | 1.06 | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | UNF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .5 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Outside diameter | .56 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.34 in | |
| Product Length/Depth | 1.4 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 1.051 in³ | |
| Product Weight | .09 lb | |
| Product Width | .56 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| Trade Name | 057 B Series | |
| UNSPSC | 27121701 | |
| UPC | 757522084970 |