0581804-125/056-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0581804-125/056-A
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Chrome Plated Bore | Yes |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Non-Rotating | Yes |
| Product Type | Cylinder Tie Rods |
| Reciprocating | Yes |
| Sub-brand | None |
| Tandem | No |
| Trade Name | None |