0581814-250/150-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0581814-250/150-A
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Back-to-Back | No |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Feature | Robust constructionMade to lastOptimal performance |
| Non-Rotating | Yes |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Sub-brand | None |
| Tandem | No |
| Trade Name | EM Series |