O-RING, DHMS111 101.19x3.53 N-FKM80
063222
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
063222
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80, D-HMS-111 |
| O-Ring, Cross Section | 3,5300 mm |
| O-Ring, Inside Diameter | 101,1900 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |