O-RING, DHMS111 107.61x2.62 N-FKM80
063248
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
063248
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | FKM80, D-HMS-111 | |
| Material | FKM80, D-HMS-111 | FKM80, D-HMS- |
| O-Ring, Cross Section | 2,6200 mm | |
| O-Ring, Inside Diameter | 107,6100 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |