NUT
067587
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
067587
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 8 |
| Nut, Height | 6,500 mm |
| Nut, Hex Width | 13,000 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXA |
| Remarks | N/A |
| Standard | DIN 934 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |