O-RING, DHMS111 25.00x3.50 N-FKM80
067942
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
067942
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80, D-HMS-111 |
| O-Ring, Cross Section | 3,5000 mm |
| O-Ring, Inside Diameter | 25,0000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |