
Weatherhead by Danfoss
06905E-E45
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06905E-E45
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | General purpose low and medium pressure hydraulics. Generally used for truck and off-road vehicle applications. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .31 in |
| Compatible hoses | H059, H069, H166, H169, H229, H239, H366, H569 |
| Compatible tube OD | .25 in |
| Construction style | Crimp |
| Drop dimension | 1.14 |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .5 in |
| Hose cut-off factor | 2.42 in |
| Hose dash size | -5 |
| Inside diameter | .15 in |
| Item type | Fitting Assembly |
| Outside diameter | .73 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Diameter | .73 in |
| Product Height | 1.5 in |
| Product Length/Depth | 3.45 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 3.778 in³ |
| Product Weight | .107 lb |
| Product Width | .73 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-20 |
| Trade Name | 069 E Series |
| UNSPSC | 27121701 |
| UPC | 725975732397 |