Weatherhead by Danfoss
06906E-E04
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06906E-E04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Generally used for truck and off-road vehicle applications. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | H059 , H069, H166, H169, H229, H239, H366, H569 | |
| Compatible tube OD | .31 in | |
| Construction style | Crimp | |
| Drop dimension | 1.36 | |
| End gender 1 | Male | |
| End Size 1 | 7/16 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .44 in | |
| Hose cut-off factor | 1.34 in | |
| Hose dash size | -4 | |
| Inside diameter | .15 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .82 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Diameter | .82 in | |
| Product Height | 1.77 in | |
| Product Length/Depth | 2.65 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.846 in³ | |
| Product Weight | .116 lb | |
| Product Width | .82 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-24 | |
| Trade Name | 069 E Series | |
| UNSPSC | 27121701 | |
| UPC | 725975754313 |