
Weatherhead by Danfoss
06906E-E06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06906E-E06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Generally used for truck and off-road vehicle applications. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | H059 , H069, H166, H169, H229, H239, H366, H569 | |
| Compatible tube OD | .31 in | |
| Construction style | Crimp | |
| Drop dimension | 1.97 | |
| End gender 1 | Male | |
| End Size 1 | 5/8 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .63 in | |
| Hose cut-off factor | 1.85 in | |
| Hose dash size | -6 | |
| Inside diameter | .24 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .82 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Diameter | .82 in | |
| Product Height | 2.38 in | |
| Product Length/Depth | 3.25 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 6.343 in³ | |
| Product Weight | .17 lb | |
| Product Width | .82 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-18 | |
| Trade Name | 069 E Series | |
| UNSPSC | 27121701 | |
| UPC | 725975700068 |