Weatherhead by Danfoss
06916E-656
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06916E-656
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .88 in | |
| Compatible hoses | H059, H069, H166, H169, H229, H239, H366, H569 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 4.33 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | 1.5 in | |
| Hose cut-off factor | 3.09 in | |
| Hose dash size | -16 | |
| Inside diameter | .75 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.5 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 4.33 in | |
| Product Length/Depth | 4.38 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 28.448 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 069 E Series | |
| UNSPSC | 27121701 | |
| UPC | 639789273666 |