Weatherhead by Danfoss
06920E-657
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06920E-657
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Generally used for truck and off-road vehicle applications. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | H059 , H069, H166, H169, H229, H239, H366, H569 | |
| Compatible tube OD | 1.13 in | |
| Construction style | Crimp | |
| Drop dimension | 5.38 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hose cut-off factor | 2.9 in | |
| Hose dash size | -20 | |
| Inside diameter | .9 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 6.86 in | |
| Product Length/Depth | 5.32 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 72.99 in³ | |
| Product Weight | 1.125 lb | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Trade Name | 069 E Series | |
| UNSPSC | 27121701 | |
| UPC | 725975705582 |