![Hose Fittings 412-24-24B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213803%2FID432878144962-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
06940T-140
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06940T-140
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Medium pressure and high temperature hose lines for a variety of applications including truck, industrial, and small engine where temperature may be a problem. |
| Brand | Weatherhead by Danfoss |
| Compatible hoses | H069, H166, H169, H229, H366 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 2 | 2 1/2 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | NPTF |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 3.13 in |
| Hex Size 2 | 3 in |
| Hose cut-off factor | 3.12 in |
| Inside diameter | 2.2 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 3.12 in |
| Product Length/Depth | 5.03 in |
| Product material | Brass |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 48.964 in³ |
| Product Weight | 4.79 lb |
| Product Width | 3.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 2 1/2-8 |
| Trade Name | 069 T Series |
| UNSPSC | 27121701 |
| UPC | 725975057964 |